background-waves

90148

Product Status| Activei

90148

Residual Current Monitor, 56mA DC/20mA AC Fault Current Detection, UL2231, 14mm CT Aperture | Series: RCM14-04
info
The RCM14-04 is a compact residual current monitor designed to detect AC and DC residual currents in 60 Hz AC installations. It is primarily intended for use in CCID20-compliant Electric Vehicle charging stations, where it disconnects power to the EV in the event of an AC and/or DC residual current fault. The device supports detection in DC, single-phase, and multiphase systems. It features a panel-mountable design and a JST connector for easy integration. Fully compliant with the detection requirements of UL 2231-2.
PropertyValue
Aperture
14mm (0.551 Inch)
Supply Voltage
24
Type
Stand-alone
Conductors
None (Open Aperture)
Relevant Product Standard
UL2231-2 (CCID20)
EV Charger Type
Level1/2
Rated Residual Operating Current
6 mA dc / 30 mA ac
Rated Non-operating Residual Current
15 mA ac
Max Power Consumption (mW)
174
Environmental Operating Conditions Absolute Temperature
-40°C to +85°C
DC Supply Voltage / Power Consumption
12V DC ± 10%, 3.5 mA Maximum, 40 mA Maximum
Surge Current Withstand
3000 A
Pull up Voltage
24V DC Maximum
Weight (kg)
45g
Fault Signal Output
Active High Open Drain
ID (µA)
100mA Maximum
  • JST XH 2.5 mm Pitch Connector JST:B4B-XH-A (LF)(SN)
  • LED Indication for "On" and "Fault"
  • Large 14mm ID aperture
  • Provides easy installation
  • At-a-glance function and fault indication
  • Flexibility to support single or 3-phase supply cables

90148 Applications

Highlights Section

  • Level 1 & 2 EV Charging Stations

90148 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90148Residual Current Monitor, 56mA DC/20mA AC Fault Current Detection, UL2231, 14mm CT Aperture

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.