background-waves

Mode 2 EV Charger Monitors

Compact ac/dc residual current monitors for Mode 2 EVSE are designed for OEM integration or panel mounting. These modules detect 6 mA dc and 30 mA ac faults, support auto-reset, and integrate easily into OEM or panel-mounted designs. Compliant with IEC 62752, they enhance safety and simplify EV protection.
  • Detects 6 mA dc and 30 mA ac faults for EV safety
  • Complies with IEC 62752 for Mode 2 EVSE
  • Compact modules for OEM or panel integration
  • Supports single- and three-phase systems
  • Auto-reset quickly restores normal operation
  • External test pin enables manual verification
  • Open-drain fault output simplifies control
  • Withstands surges up to 3000 A for durability
  • Operates on 12–24 V dc for flexible use
  • RoHS-compliant for eco-conscious design

Mode 2 EV Charger Monitors Parts

FiltersFilters

Mode 2 EV Charger Monitors Applications

Highlights Section

  • EV Charging Stations
  • EV Charges & dc Charges
  • EV Wireless Charging