The RCM01-02 detects ac and dc residual currents in 50 Hz/60 Hz ac installations. It is designed for Mode 2 electric vehicle in-cable control and protection devices (IC-CPDs), disconnecting power in the event of a residual current fault. It also supports dc, single-phase, and multi-phase installations. Compact and PCB-mountable, the RCM01-02 is fully compliant with IEC 62752.
External Test Facility
"Fault" Signal Output
9 mm ID Aperature
Ability to verify to correct operation of the device
Offloads fault detection from the main control system, simplifying and reducing development time
Flexibility to support single or 3-phase supply cables