background-waves

90103

Product Status| Activei

90103

Residual Current Monitor, 6mA DC/30mA AC Fault Current Detection, IEC62752, 9mm CT Aperture | Series: RCM01-02
info
The RCM01-02 detects AC and DC residual currents in 50Hz/60Hz AC installations. It is primarily designed for Mode 2 Electric Vehicle In-Cable Control and Protection Devices (IC-CPDs), disconnecting power in the event of a residual current fault.

It also supports DC, single-phase, and multiphase installations. Compact and PCB-mountable, the RCM01-02 complies fully with IEC 62752.
PropertyValue
Aperture
9mm (0.354 Inch)
Supply Voltage
12
Type
PCB-mounted vertical
Conductors
None (Open Aperture)
Relevant Product Standard
IEC 62752
EV Charger Type
Mode 2
Rated Residual Operating Current
6 mA dc / 30 mA ac
Rated Non-operating Residual Current
3 mA dc / 15 mA ac
Max Power Consumption (mW)
60
Environmental Operating Conditions Absolute Temperature
-40°C to +85°C
DC Supply Voltage / Power Consumption
12V DC ± 10%60 mW Maximum
Surge Current Withstand
3000 A
Pull up Voltage
+12V DC Maximum
Weight (kg)
22g
Fault Signal Output
Active High Open Drain
ID (µA)
100mA Maximum
  • External Test Facility
  • "Fault" Signal Output
  • 9 mm ID Aperature
  • Ability to verify to correct operation of the device
  • Offloads fault detection from the main control system, simplifying and reducing development time
  • Flexibility to support single or 3-phase supply cables

90103 Applications

Highlights Section

  • Mode 2 EV Charging Stations

90103 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90103Residual Current Monitor, 6mA DC/30mA AC Fault Current Detection, IEC62752, 9mm CT Aperture

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.