background-waves

Series: RCM14-03

RCM14-03
Product Status| Activei
info
The RCM14-03 is a compact residual current monitor designed to detect both AC and DC residual currents in 50 Hz/60 Hz AC installations. It is primarily used in Mode 2 Electric Vehicle In-Cable Control and Protection Devices (IC-CPDs) to disconnect power to the EV in the event of a residual current fault. The RCM14-03 supports detection in DC, single-phase, and multiphase systems. It features a panel-mountable design with a JST connector for straightforward integration. Fully compliant with IEC 62752 detection requirements.
  • JST XH 2.5 mm Pitch Connector JST:B4B-XH-A (LF)(SN)
  • LED Indication for "On" and "Fault"
  • Large 14mm ID
  • Provides easy installation
  • At-a-glance function and fault indication
  • Flexibility to support single or 3-phase supply cables

RCM14-03 Parts

FiltersFilters

RCM14-03 Applications

Highlights Section

  • Mode 2 EV Charging Stations

Series: RCM14-03 Resources