background-waves

Series: RCM14-03 System

RCM14-03 System
Product Status| Activei
info
The RCM14-03 is a compact residual current monitor designed to detect ac and dc residual currents in 50 Hz/60 Hz ac installations. It is primarily used in Mode 2 electric vehicle in-cable control and protection devices (IC-CPDs) to disconnect power to the EV in the event of a residual current fault. The RCM14-03 supports detection in dc, single-phase, and multi-phase systems. It features a panel-mountable design with a JST connector for straightforward integration and is fully compliant with IEC 62752 detection requirements.
  • JST XH 2.5 mm Pitch Connector JST:B4B-XH-A (LF)(SN)
  • LED Indication for "On" and "Fault"
  • Large 14mm ID
  • Provides easy installation
  • At-a-glance function and fault indication
  • Flexibility to support single or 3-phase supply cables

RCM14-03 System Parts

FiltersFilters

RCM14-03 System Applications

Highlights Section

  • Mode 2 EV Charging Stations

Series: RCM14-03 System Resources