background-waves

90136

Product Status| Activei

90136

Consists of 90134 pcb assembly and 90140 vertical mount current transformer. | Series: RCM14-03 System
info
The RCM14-03 System is a Residual Current Monitor designed to detect DC and AC residual currents in Mode 2 EV charging systems under fault conditions. It includes a 14mm aperture current transformer and a sensor PCB for direct OEM PCB mounting. The system detects 6mA DC and 30mA AC residual currents in DC, single-phase, or three-phase installations. Fully compliant with IEC 62752 detection requirements.
PropertyValue
Aperture
14mm (0.551 Inch)
Supply Voltage
24
Type
Stand-alone
Conductors
None (Open Aperture)
Relevant Product Standard
IEC 62752
EV Charger Type
Mode 2
Rated Residual Operating Current
6 mA dc / 30 mA ac
Rated Non-operating Residual Current
3 mA dc / 15 mA ac
Max Power Consumption (mW)
300
Environmental Operating Conditions Absolute Temperature
-40 °C to +85 °C
DC Supply Voltage / Power Consumption
12-24 V DC ± 10%, 4 mA Maximum, 12.5 mA Maximum
Surge Current Withstand
3000 A
Pull up Voltage
+24V DC Maximum
Weight (kg)
35g
Fault Signal Output
Active High Open Drain
ID (µA)
100mA Maximum
  • Operates from a 12-24 V dc supply
  • External Test Facility
  • "Fault" Signal Output
  • Compatibility with common control voltages and redices OEM inventory complexity
  • Ability to verify to correct operation of the device
  • Offloads fault detection from the main control system, simplifying and reducing development time

90136 Applications

Highlights Section

  • Mode 2 EV Charging Stations

90136 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90136Consists of 90134 pcb assembly and 90140 vertical mount current transformer.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.