background-waves

90167

Product Status| Activei

90167

Consists of 90134 pcb assembly and 90150 horizontal mount current transformer. | Series: RCM14-03 System
info
The RCM14-03 is a compact residual current monitor designed to detect both AC and DC residual currents in 50 Hz/60 Hz AC installations. It is primarily used in Mode 2 Electric Vehicle In-Cable Control and Protection Devices (IC-CPDs) to disconnect power to the EV in the event of a residual current fault. The RCM14-03 supports detection in DC, single-phase, and multiphase systems. It features a panel-mountable design with a JST connector for straightforward integration. Fully compliant with IEC 62752 detection requirements.
PropertyValue
Aperture
14mm (0.551 Inch)
Type
Stand-alone
Conductors
None (Open Aperture)
Relevant Product Standard
IEC62955
Rated Residual Operating Current
6 mA dc
Rated Non-operating Residual Current
3 mA dc
Max Power Consumption (mW)
165
Environmental Operating Conditions Absolute Temperature
-40 °C to +85 °C
Surge Current Withstand
3000 A
Pull up Voltage
+26.4V DC Maximum
Weight (kg)
35g
Fault Signal Output
Active High Open Drain
ID (µA)
100mA Maximum
Rated Load Current
125A Maximum (the absolute maximum temperature of theconductors through the CT must not exceed 105°C)
Size (Width x Length x Height)
14mm (0.551 Inch)
  • Operates from a 12-24 V dc supply
  • External Test Facility

90167 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90167Consists of 90134 pcb assembly and 90150 horizontal mount current transformer.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.