background-waves

Series: RCM20-03

RCM20-03
Product Status| Activei
info
The RCM20-03 is a compact, panel-mounted residual current monitor designed to detect ac and dc residual currents in 50 Hz/60 Hz single-phase and multi-phase ac installations. It features a JST connector for streamlined installation and integration. Optimized for use in Mode 2 electric vehicle in-cable control and protection devices (IC-CPDs), the RCM20-03 ensures safe disconnection of power in the event of a residual current fault. Fully compliant with IEC 62752.
  • JST XH 2.5 mm Pitch Connector JST:B4B-XH-A (LF)(SN)
  • "Fault" Signal Output
  • Large 20mm ID Aperture
  • Provides easy installation
  • Offloads fault detection from the main control system, simplifying and reducing development time
  • Flexibility to support single or multi-phase supply cables

RCM20-03 Parts

FiltersFilters

RCM20-03 Applications

Highlights Section

  • Mode 2 EV Charging Stations

Series: RCM20-03 Resources