background-waves

90155

Product Status| Activei

90155

Residual Current Monitor, 6mA DC/30mA AC Fault Current Detection, IEC62752, 20mm CT Aperture | Series: RCM20-03
info
The RCM20-03 is a compact, panel-mounted residual current monitor designed to detect AC and DC residual currents in 50Hz/60Hz single-phase and multiphase AC installations. It features a JST connector for streamlined installation and integration. Optimized for use in Mode 2 Electric Vehicle In-Cable Control and Protection Devices (IC-CPDs), the RCM20-03 ensures safe disconnection of power in the event of a residual current fault. Compliant with IEC 62752.
PropertyValue
Aperture
20mm (0.757 Inch)
Supply Voltage
24
Type
Stand-alone
Conductors
None (Open Aperture)
Relevant Product Standard
IEC 62752 / 62955
EV Charger Type
Mode 2
Rated Residual Operating Current
6 mA dc / 30 mA ac
Rated Non-operating Residual Current
3 mA dc / 15 mA ac
Max Power Consumption (mW)
191
Environmental Operating Conditions Absolute Temperature
-40 °C to +85 °C (Derated below -25 °C)
DC Supply Voltage / Power Consumption
12 to 24 V DC ± 10%
Surge Current Withstand
3000 A
Pull up Voltage
+24 V DC Maximum
Weight (kg)
45g
Fault Signal Output
Active High Open Drain
ID (µA)
100mA Maximum
  • JST XH 2.5 mm Pitch Connector JST:B4B-XH-A (LF)(SN)
  • "Fault" Signal Output
  • Large 20mm ID Aperture
  • Provides easy installation
  • Offloads fault detection from the main control system, simplifying and reducing development time
  • Flexibility to support single or multi-phase supply cables

90155 Applications

Highlights Section

  • Mode 2 EV Charging Stations

90155 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90155Residual Current Monitor, 6mA DC/30mA AC Fault Current Detection, IEC62752, 20mm CT Aperture

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.