background-waves

RCMP20HT-03

Product Status| Activei

RCMP20HT-03

Mode 2 Charging Stations | Series: RCMP20-03
info

The RCMP20-03 Series is an AC/DC sensitive residual current monitoring module that monitors ground fault currents, residual currents or leakage currents in single phase or multiple phase installations. The RCMP20-03 Series is suitable for integration into In-Cable Control and Protection Device, according to IEC 62752. Fault Currents in AC and DC may occur in EV charging stations. Mode 2 chargers are devices connected to the electrical grid through an electric socket, which in many older installations may lack an RCD protection. It is required to install RCMP20-03 Series as an AC/DC fault sensor in Mode 2 devices to ensure suitable protection to the end user.



Mode 2

Portable in-cable control and protection device (IC-CPD) is used for Mode 2 electric vehicle charging. The RCMP20-03 Series simultaneously performs the functions of AC/DC residual current detection and opening the protected circuit when the residual current exceeds the specified value, according to IEC 62752. The Mode 2 charging station standard (IEC 62752) requires both AC and DC fault current detection to guard against inadequate protection at the supply IC-ICP connection (i.e., Type A RCD).



Function

The RCMP20-03 Series is monitoring continuously AC and DC residual currents. When failure current exceeds the threshold values the device sends a tripping signal. The module, when coupled with an appropriate switching device, will meet the requirements of an IEC62752 IC-CPD.

PropertyValue
Aperture
20mm (0.757 Inch)
Supply Voltage
5
Type
PCB-mounted vertical
Conductors
None (Open Aperture)
Relevant Product Standard
IEC 62955
EV Charger Type
Mode 3
Rated Residual Operating Current
6 mA dc / 30 mA ac
Rated Non-operating Residual Current
6 mA dc / 15 mA ac
Max Power Consumption (mW)
165
Environmental Operating Conditions Absolute Temperature
-40 °C to +105 °C
DC Supply Voltage / Power Consumption
14 mA / 33 mA
PCB Mounting
Vertical
Frequency (Hz)
50 Hz / 60 Hz
Rated Load Current
RCM with Open Aperture: MIN: - , TYPICAL: - , MAX: 125 A; RCM with Integrated Conductors: MIN: - , TYPICAL: - , MAX: 40 A;
Supply Current with no fault current
2.5 mA
Effective DC Test current @5V
7.8
  • Proprietary ASIC
  • High EMI resilience
  • Integrated PCB
  • Optional integrated load conductors
  • Higher cross-sectional area of integrated conductors
  • Largest current transformer aperture in industry
  • Flexible design for OEM - Vertical or horizontal mount - Open or 2-4 integrated conductors
  • Wide variants range and customization optionsavailable for high volume customers
  • Test Function
  • Ensures supply chain continuity
  • Proven design prevents nuisance (false) circuit trip
  • Lessens components on reference board and reduce installation time compact design and less complexity
  • Excellent thermal characteristics minimizes PCB temperature rise,allowing more compact design
  • Supports higher charging currents
  • RCMP Series allows space optimization by adapting itself to the design
  • RCMP Series can be completely adapted to a specific design to fit inaperture, dimensions, weight and performance
  • Self-diagnostic of any possible disfunction

RCMP20HT-03 Applications

Highlights Section

  • Ground fault detection
  • Leakage current measurement in an IC-CPD in-cable (Mode 2)

RCMP20HT-03 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RCMP20HT-03Mode 2 Charging Stations

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.