background-waves

Mode 3 EV Charger Monitors

Compact dc residual current monitors for Mode 3 EVSE are designed for OEM integration or panel mounting. These modules detect 6 mA dc faults, support auto-reset, and comply with IEC 62955. They are available in multiple form factors for flexible installation.
  • Detects 6 mA dc faults for EV charging safety
  • Complies with IEC 62955 for global standards
  • Compact design fits OEM boards and enclosures
  • Supports single- and three-phase installations
  • Auto-reset quickly restores normal operation
  • Open-drain fault output simplifies integration
  • External test pin enables manual verification
  • Withstands surges up to 3000 A for durability
  • Operates on 12–24 V dc for flexible use
  • RoHS-compliant for eco-conscious design

Mode 3 EV Charger Monitors Parts

FiltersFilters

Mode 3 EV Charger Monitors Applications

Highlights Section

  • EV Charging Stations
  • EV Charges & dc Charges
  • EV Wireless Charging