background-waves

Series: RCM14-01

RCM14-01
Product Status| Activei
info
The RCM14-01 residual current monitor is designed to detect dc residual currents in 50 Hz/60 Hz ac installations. It is primarily used in Mode 3 electric vehicle charging stations to disconnect the power supply in the event of a dc residual fault current, enhancing safety and compliance. It can also be applied in dc, single-phase, or multi-phase installations for broader monitoring needs. This compact, panel-mounted device features a JST connector for easy installation and is fully compliant with the detection requirements of IEC 62955.
  • JST XH 2.5 mm Pitch Connector JST:B4B-XH-A (LF)(SN)
  • LED Indication for "On" and "Fault"
  • Large 14mm ID
  • Provides easy installation
  • At-a-glance function and fault indication
  • Flexibility to support single or 3-phase supply cables

RCM14-01 Parts

FiltersFilters

RCM14-01 Applications

Highlights Section

  • Mode 3 EV Charging Stations

Series: RCM14-01 Resources