background-waves

Series: RCM14-01 System

RCM14-01 System
Product Status| Activei
info
The RCM14-01 system is a residual current monitor designed to detect ac and dc residual currents in UL 2231-compliant EV charging systems, where such currents may occur under fault conditions. The system includes a 14 mm aperture current transformer (CT) and a sensor PCB for direct PCB mounting by OEMs. It detects 56 mA dc and 20 mA ac residual currents in dc, single-phase, or three-phase installations and functions equivalently to the RCM14-01. Fully compliant with CCID20 detection requirements as defined by UL 2231-2.
  • Operates from a 12-24 V dc supply
  • External Test Facility
  • "Fault" Signal Output
  • Compatibility with common control voltages and redices OEM inventory complexity
  • Ability to verify to correct operation of the device
  • Offloads fault detection from the main control system, simplifying and reducing development time

RCM14-01 System Parts

FiltersFilters

RCM14-01 System Applications

Highlights Section

  • CCID20 EV Charging Stations

Series: RCM14-01 System Resources