background-waves

90149

Product Status| Activei

90149

Consists of 90137 pcb assembly and 90140 vertical mount current transformer | Series: RCM14-01 System
info
The RCM14-01 System is a residual current monitor designed to detect DC residual currents in Mode 3 EV charging systems, where such currents may occur under fault conditions. The system includes a 14 mm aperture current transformer (CT) and a sensor PCB, intended for direct mounting onto an OEM’s printed circuit board. It detects 6 mA DC residual currents in DC, single-phase, or three-phase installations, and functions equivalently to the RCM14-01. Fully compliant with the detection requirements of IEC 62955.
PropertyValue
Aperture
14mm (0.551 Inch)
Supply Voltage
24
Type
PCB-mounted vertical
Conductors
None (Open Aperture)
Relevant Product Standard
IEC 62955
EV Charger Type
Mode 3
Rated Residual Operating Current
6 mA dc / 30 mA ac
Rated Non-operating Residual Current
3 mA dc
Max Power Consumption (mW)
300
Environmental Operating Conditions Absolute Temperature
-40 °C to +85 °C
Surge Current Withstand
3000 A
Pull up Voltage
+26.4V DC Maximum
Weight (kg)
35g
Fault Signal Output
Active High Open Drain
ID (µA)
100mA Maximum
Rated Load Current
125A Maximum (the absolute maximum temperature of theconductors through the CT must not exceed 105°C)
  • Operates from a 12-24 V dc supply
  • External Test Facility
  • "Fault" Signal Output
  • Compatibility with common control voltages and redices OEM inventory complexity
  • Ability to verify to correct operation of the device
  • Offloads fault detection from the main control system, simplifying and reducing development time

90149 Applications

Highlights Section

  • *Mode 3 EV Charging Stations

90149 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90149Consists of 90137 pcb assembly and 90140 vertical mount current transformer

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.