background-waves

90106

Product Status| Activei

90106

Residual Current Monitor, 6mA DC Fault Current Detection, IEC62955, 14mm CT Aperture | Series: RCM14-01
info
The RCM14-01 residual current monitor is designed to detect DC residual currents in 50Hz/60Hz AC installations. It is primarily used in Mode 3 Electric Vehicle charging stations to disconnect the power supply in the event of a DC residual fault current, enhancing safety and compliance. Additionally, it can be applied in DC, single-phase, or multiphase installations for broader monitoring needs. This compact, panel-mounted device features a convenient JST connector for easy installation and is fully compliant with the detection requirements of IEC62955.
PropertyValue
Aperture
14mm (0.551 Inch)
Supply Voltage
12
Type
Stand-alone
Conductors
None (Open Aperture)
Relevant Product Standard
IEC 62955
EV Charger Type
Mode 3
Rated Residual Operating Current
6 mA dc / 30 mA ac
Rated Non-operating Residual Current
3 mA dc
Max Power Consumption (mW)
174
Environmental Operating Conditions Absolute Temperature
-40°C to +85°C
DC Supply Voltage / Power Consumption
12V DC ± 10%2mA Maximum, 14.5mA Maximum
Surge Current Withstand
3000 A
Pull up Voltage
+24V DC Maximum
Weight (kg)
45g
Fault Signal Output
Active High Open Drain
ID (µA)
100mA Maximum
Conditional Residual Short-Circuit Current
10 kA
  • JST XH 2.5 mm Pitch Connector JST:B4B-XH-A (LF)(SN)
  • LED Indication for "On" and "Fault"
  • Large 14mm ID
  • Provides easy installation
  • At-a-glance function and fault indication
  • Flexibility to support single or 3-phase supply cables

90106 Applications

Highlights Section

  • Mode 3 EV Charging Stations

90106 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90106Residual Current Monitor, 6mA DC Fault Current Detection, IEC62955, 14mm CT Aperture

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.