background-waves

Series: RCM20-01

RCM20-01
Product Status| Activei
info
The RCM20-01 detects dc residual currents in 50 Hz/60 Hz ac installations. It is designed for Mode 3 EV charging stations to disconnect power during a dc fault condition. The device also supports dc, single-phase, and multi-phase installations. Compact and panel-mounted, the RCM20-01 features a JST connector for easy integration and is fully compliant with IEC 62955 detection requirements.
  • JST XH 2.5 mm Pitch Connector JST:B4B-XH-A (LF)(SN)
  • "Fault" Signal Output
  • Large 20mm ID Aperture
  • Provides easy installation
  • Offloads fault detection from the main control system, simplifying and reducing development time
  • Flexibility to support single or multi-phase supply cables

RCM20-01 Parts

FiltersFilters

RCM20-01 Applications

Highlights Section

  • Mode 3 EV Charging Stations

Series: RCM20-01 Resources