background-waves

90122

Product Status| Activei

90122

Residual Current Monitor, 6mA DC Fault Current Detection, IEC62955, 20mm CT Aperture | Series: RCM20-01
info
The RCM20-01 detects DC residual currents in 50Hz/60Hz AC installations. It is primarily designed for Mode 3 EV charging stations to disconnect power during a DC fault condition. It also supports DC, single-phase, and multiphase installations. Compact and panel-mounted, the RCM20-01 features a JST connector for easy integration and complies with IEC 62955 detection requirements.
PropertyValue
Aperture
20mm (0.757 Inch)
Supply Voltage
24
Type
Stand-alone
Conductors
None (Open Aperture)
Relevant Product Standard
IEC 62955
EV Charger Type
Mode 3
Rated Residual Operating Current
6 mA dc / 30 mA ac
Rated Non-operating Residual Current
3 mA dc / 15 mA ac
Max Power Consumption (mW)
300
Environmental Operating Conditions Absolute Temperature
-40°C to +85°C
Surge Current Withstand
3000 A
Pull up Voltage
+26.4V DC Maximum
Fault Signal Output
Active High Open Drain
ID (µA)
100mA Maximum
Conditional Residual Short-Circuit Current
10 kA
  • JST XH 2.5 mm Pitch Connector JST:B4B-XH-A (LF)(SN)
  • Fault Signal Output
  • Large 20mm ID Aperture
  • Provides easy installation
  • Offloads fault detection from the main control system, simplifying and reducing development time
  • Flexibility to support single or multi-phase supply cables

90122 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90122Residual Current Monitor, 6mA DC Fault Current Detection, IEC62955, 20mm CT Aperture

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.