background-waves

RCMP20HC4-01

Product Status| Activei

RCMP20HC4-01

Mode 3 Charging Stations | Series: RCMP20-01
info

The RCMP20-01 Series is a Residual Direct Current Monitoring module (RDC-M-module) that monitors ground-fault currents, residual currents or leakage currents in single-phase or multiple-phase installations. The RCMP20-01 Series is suitable for integration into Mode 3 electric vehicle charging, according to IEC 62955. Fault currents in AC and DC may occur in EV charging stations. Common Type A RCDs do not detect DC currents and this type of fault current can blind the protection device, leaving the user exposed to possibility of electrical shock. It is required to install RCMP20-01 Series as a DC fault sensor in Mode 3 charging stations to work in combination with a Type A RCD.



Mode 3

Permanently connected AC electric vehicle charging stations are considered Mode 3 charging, according to IEC 61851-1 and IEC 60364-7-722. The RCMP20-01 Series monitors the residual direct current that type A RCD protection does not detect.



Function

The RCMP20-01 Series is continuously monitoring DC residual currents. When fault current exceeds the threshold values, the device sends a trip signal. The module, when coupled with an appropriate switching device, will meet the requirements of an RDC-M-module.

PropertyValue
Aperture
20mm (0.757 Inch)
Supply Voltage
12
Type
PCB-mounted vertical
Conductors
4
Relevant Product Standard
IEC 62955
EV Charger Type
Mode 3
Rated Residual Operating Current
6 mA dc / 30 mA ac
Rated Non-operating Residual Current
6 mA dc / 15 mA ac
Max Power Consumption (mW)
165
Environmental Operating Conditions Absolute Temperature
-40 °C to +105 °C
DC Supply Voltage / Power Consumption
14 mA / 33 mA
PCB Mounting
Vertical
Frequency (Hz)
50 Hz / 60 Hz
Rated Load Current
RCM with Open Aperture: MIN: - , TYPICAL: - , MAX: 125 A; RCM with Integrated Conductors: MIN: - , TYPICAL: - , MAX: 40 A;
Supply Current with no fault current
2.5 mA
Effective DC Test current @5V
7.8
  • Proprietary ASIC
  • High EMI resilience
  • Integrated PCB
  • Optional integrated load conductors
  • Higher cross-sectional area of integrated conductors
  • Largest current transformer aperture in industry
  • Flexible design for OEM - Vertical or horizontal mount - Open or 2-4 integrated conductors
  • Wide variants range and customization optionsavailable for high volume customers
  • Test Function
  • Ensures supply chain continuity
  • Proven design prevents nuisance (false) circuit trip
  • Lessens components on reference board and reduce installation time compact design and less complexity
  • Excellent thermal characteristics minimizes PCB temperature rise,allowing more compact design
  • Supports higher charging currents
  • RCMP Series allows space optimization by adapting itself to thedesign
  • RCMP Series can be completely adapted to a specific design to fit inaperture, dimensions, weight and performance
  • Self-diagnostic of any possible disfunction

RCMP20HC4-01 Applications

Highlights Section

  • Ground-fault detection
  • Leakage current measurement for charging station (Mode 3)

RCMP20HC4-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RCMP20HC4-01Mode 3 Charging Stations

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.