background-waves

59170-1-U-00-A

Product Status| Activei

59170-1-U-00-A

59170-1-U-00-A SENS | Series: 59170
info
A sub-miniature overmolded reed sensor 11.43mm x 2.29mm x 2.29mm (0.450" x 0.090" x 0.090") with either straight or gull-wing leads. Provided with normally open contacts. Capable of switching up to 200Vdc at 10W. Its package contains molded stand-offs to allow board washing. Available with a range of sensitivity options, including customer-defined sensitivity. Well suited for position and limit sensing, security, and door/window alarm systems. Functions best with the 57045 actuator.

Note: The 57045 actuator is sold separately.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
20 to 25
Body Length (mm)
11.43
Overall Length in Milimeters
40.39
Switch Type
A:SPST-NO
Operating Temperature
-40° to 105°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
1
Max Release Time (ms)
0.5
Switching Voltage (V AC)
140
  • Two-part, magnetically-operated proximity sensor
  • Gull-wing or straight lead options
  • Molded standoff to allow board washing
  • Customer-defined sensitivity
  • Suitable for reflow soldering
  • Well suited for usage in high-moisture and contaminated environments
  • Reed contacts last for millions of operating cycles under microcontroller voltage and current logic-level loads
  • Suitable for pick-and-place assembly

59170-1-U-00-A Applications

Highlights Section

  • Position and limit switching
  • Security
  • Door switch