background-waves

DRT-DTH-65-75

Product Status| Obsoletei

DRT-DTH-65-75

DRT-DTH 1407 65-75 | Series: DRT DTH
info
A standard changeover switch with a 39.67mm long x 5.33mm diameter (1.562" x 0.210") glass envelope, with tungsten contacts capable of high voltage and power switching up to 500Vdc at 50W. Minimum breakdown voltage of 1000Vdc. Available sensitivity range of 50-80 AT. Insulation resistance of 1 Gigaohm minimum and contact resistance less than 500 milliohms. Ideally suited for security, limit sensing, industrial, white goods and automotive applications.
PropertyValue
Switching Power (W)
50
Switching Voltage (V DC)
500
Switching Current (A DC)
1.5
Breakdown Voltage (V DC)
1000
Max Contact Resistance (Ω)
0.5
Magnetic Sensitivity (AT)
65 to 75
Body Length (mm)
39.67
Overall Length in Milimeters
85.73
Switch Type
C:SPDT-CO
Operating Temperature
-20° to 125°C
Switching Current (A AC)
1
Max Operate Time (ms)
5.5
Resonant Frequency
2.75
Max Release Time (ms)
8
Switching Voltage (V AC)
350
  • Changeover switch capable of switching 500Vdc or 1.5A at up to 50 Watts
  • Minimum breakdown voltage of 1000Vdc
  • Available sensitivity range of 50-80 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Can be used as changeover or normally closed contact
  • Capable of switching global mains voltage
  • Zero operating power required for contact closure

DRT-DTH-65-75 Applications

Highlights Section

  • Security
  • Limit switching
  • Industrial safety
  • White goods

DRT-DTH-65-75 Resources