background-waves

MASM-14R-10-15

Product Status| Activei

MASM-14R-10-15

Mod.MASM-14R-10-15 AT | Series: MASM 14
info
A sub-miniature, surface mount, close-differential, normally open switch with a 14.00mm long x 2.28mm diameter (0.551" x 0.090") glass envelope capable of switching 200Vdc at 10W. Available sensitivity range of 10-30 AT. High insulation resistance of 1010 ohms minimum and low contact resistance of less than 100 milliohms. Available in axial-leaded version (MACD-14). Ideally suited for position, proximity, float position sensing for liquid level, industrial controls, office equipment, home appliance, and telecom applications.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
200
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
10 to 15
Body Length (mm)
14
Overall Length in Milimeters
19.3
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
0.6
Resonant Frequency
5.3
Max Release Time (ms)
0.2
Switching Voltage (V AC)
140
  • Low close/open hysteresis (close differential)
  • Surface mount normally open switch capable of switching 200Vdc or 0.5A at up to 10 Watts
  • Available sensitivity range of 10-30 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Zero operating power required for contact closure
  • Excellent for switching micro-controller logic level loads

MASM-14R-10-15 Applications

Highlights Section

  • Position sensing
  • Security
  • Level sensing
  • Industrial controls
  • Office equipment
  • Home appliances

MASM-14R-10-15 Resources