background-waves

MATE-12B-15-20

Product Status| Activei

MATE-12B-15-20

MATE-12B 15-20AT STDSORT | Series: MATE-12B
info

Description:

The MATE-12B Reed Switch is a sub-miniature, normally open switch with a 12.70 mm long x 1.80 mm diameter (0.500" x 0.071") glass envelope, capable of switching 200 Vdc at 10 W. It has high insulation resistance of 10¹² ohms minimum and low contact resistance of less than 100 milli-ohms.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
15 to 20
Body Length (mm)
12.7
Overall Length in Milimeters
12.7
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
0.6
Resonant Frequency
6250
Max Release Time (ms)
0.2
Switching Voltage (V AC)
140
  • Prolong operating life cycles
  • Hermitically sealed
  • Miniature normally open switch
  • cULus recognition
  • RoHS compliant
  • Extending end product operating life and reliability, ideal for Automatic Test Equipment (ATE)
  • Suitable for various operating environment/application
  • Saves PCB space and reduce overall weight for compact size and light weight end products
  • Facilitates end product meeting/passing cULus test/request
  • Environment friendly

MATE-12B-15-20 Applications

Highlights Section

  • Reed Relay particularly for ATE application that requires long life
  • Appliance applications that require long life and high reliability switch
  • Limit switching

MATE-12B-15-20 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MATE-12B-15-20MATE-12B 15-20AT STDSORT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Innovative Reed Switch Position Sensing & Limit Switching Solutions CN

Depend on subminiature MATE12B and MITI7L series glass-encapsulated reed switches from Littelfuse to work over millions of cycles in ATE, home appliances, and alarm systems (with Chinese subtitles).

Innovative Reed Switch Position Sensing & Limit Switching Solutions

Depend on subminiature MATE12B and MITI7L series glass-encapsulated reed switches from Littelfuse to work over millions of cycles in ATE, home appliances, and alarm systems.

Innovative Reed Switch Position Sensing & Limit Switching Solutions JP

Depend on subminiature MATE12B and MITI7L series glass-encapsulated reed switches from Littelfuse to work over millions of cycles in ATE, home appliances, and alarm systems (with Japanese subtitles).