background-waves

MDSM-DTB-25-30

Product Status| Obsoletei

MDSM-DTB-25-30

MDSM-DTB 25-30 | Series: MDSM DT
info
A miniature, surface mount, changeover switch with a 14.73mm long x 2.54mm diameter (0.580" x 0.100") glass envelope. Capable of switching 175Vdc at 5W. Available sensitivity range of 15-30 AT. Insulation resistance of 1 Gigaohm minimum and contact resistance of less than 100 milliohms. Available in surface mount version (MDRR-DT). Ideally suited for reed relays, security, limit sensing, telecom and office equipment. Available in bulk packaging or tape and reel.
PropertyValue
Switching Power (W)
5
Switching Voltage (V DC)
175
Switching Current (A DC)
0.25
Breakdown Voltage (V DC)
200
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
25 to 30
Body Length (mm)
14.73
Overall Length in Milimeters
25.4
Switch Type
C:SPDT-CO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.18
Max Operate Time (ms)
0.7
Resonant Frequency
11
Max Release Time (ms)
1
Switching Voltage (V AC)
120
  • Miniature, surface mount SPDT changeover switch capable of switching 175Vdc or 0.25A at up to 5 Watts
  • Available sensitivity range of 15-30 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Can be used as changeover or normally closed contact
  • Zero operating power required for contact closure
  • Excellent for switching micro-controller logic level loads

MDSM-DTB-25-30 Applications

Highlights Section

  • Position sensing
  • Industrial controls
  • Office equipment
  • Home appliances

MDSM-DTB-25-30 Resources