background-waves

MISM-7B-10-15

Product Status| Activei

MISM-7B-10-15

MISM-7 10-15 B4MOD | Series: MISM-7
info
An ultra-miniature, surface mount, normally open switch with a 7.00mm long x 1.80mm diameter (0.276" x 0.071") glass envelope, capable of switching 170Vdc at 10W. Available sensitivity range of 6-20 AT. High insulation resistance of 109 ohms minimum and low contact resistance of less than 150 milliohms. Available in axial-leaded version (MITI-7). Ideally suited for reed relays, security, metering and mobile phone applications.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
170
Switching Current (A DC)
0.25
Breakdown Voltage (V DC)
175
Max Contact Resistance (Ω)
0.15
Magnetic Sensitivity (AT)
10 to 15
Body Length (mm)
7
Overall Length in Milimeters
13.72
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.18
Max Operate Time (ms)
0.5
Resonant Frequency
10
Max Release Time (ms)
0.2
Switching Voltage (V AC)
120
  • Ultra-miniature, surface mount, normally open switch capable of switching 170Vdc or 0.25A at up to 10 Watts
  • Available sensitivity range of 6-20 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Zero operating power required for contact closure
  • Excellent for switching micro-controller logic level loads

MISM-7B-10-15 Applications

Highlights Section

  • Reed relays
  • Security
  • Metering
  • Industrial controls
  • Mobile phones

MISM-7B-10-15 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MISM-7B-10-15MISM-7 10-15 B4MODRoHS8/29/2016Pb-Free8/29/2016Yes8/29/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.