background-waves

MITI-7-6-10

Product Status| Activei

MITI-7-6-10

MITI-7 P.I. 6.0-10.0 | Series: MITI-7
info
An ultra-miniature, normally open switch with a 7.00mm long x 1.80mm diameter (0.276" x 0.071") glass envelope, capable of switching 170Vdc at 10W. Available sensitivity range of 6-20 AT. High insulation resistance of 109 ohms minimum and low contact resistance of less than 150 milliohms. Available in surface mount version (MISM-7). Ideally suited for reed relays, security, metering and mobile phone applications.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
170
Switching Current (A DC)
0.25
Breakdown Voltage (V DC)
175
Max Contact Resistance (Ω)
0.15
Magnetic Sensitivity (AT)
6 to 10
Body Length (mm)
7
Overall Length in Milimeters
40.38
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.18
Max Operate Time (ms)
0.5
Resonant Frequency
10
Max Release Time (ms)
0.2
Switching Voltage (V AC)
120
  • Ultra-miniature, normally open switch capable of switching 170Vdc or 0.25A at up to 10 Watts
  • Available sensitivity range of 6-20 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Zero operating power required for contact closure
  • Excellent for switching micro-controller logic level loads

MITI-7-6-10 Applications

Highlights Section

  • Reed relays
  • Security
  • Metering
  • Industrial controls
  • Mobile phones

MITI-7-6-10 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MITI-7-6-10MITI-7 P.I. 6.0-10.0RoHS12/21/2018Pb-Free12/21/2018Pdf IconCoC_RoHS10_MITI-7-6-10Pdf IconREACH219_Declaration_MITI-7-6-10Does Not ContainYes12/21/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.