background-waves

MRPR-20-22-28

Product Status| Activei

MRPR-20-22-28

MRPR-20 5494 22-28 | Series: MRPR 20
info
The MRPR-20 Reed Switch is a miniature, normally open switch with a 20.32mm long x 2.84mm diameter (0.800” x 0.112”) glass envelope, capable of high voltage and power switching of 265Vac at 50VA. The MRPR-20 has high insulation resistance of 1010 ohms minimum and contact resistance less than 100 milli-ohms.
PropertyValue
Switching Power (W)
50
Switching Voltage (V DC)
250
Switching Current (A DC)
1.5
Breakdown Voltage (V DC)
750
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
22 to 28
Body Length (mm)
20.32
Overall Length in Milimeters
56.64
Switch Type
A:SPST-NO
Operating Temperature
-20° to 125°C
Switching Current (A AC)
1.1
Max Operate Time (ms)
0.75
Resonant Frequency
2.1
Max Release Time (ms)
0.3
Switching Voltage (V AC)
265
  • Miniature normally open switch
  • Capable of switching 265Vac or 1.5A at up to 50W/VA
  • Minimum breakdown voltage 750Vdc
  • Available sensitivity range 17-43 AT

MRPR-20-22-28 Applications

Highlights Section

  • Reed relays (suitable for switching global mains voltage)
  • Limit switching
  • Telecom line switching
  • Heavy Load Switching

MRPR-20-22-28 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MRPR-20-22-28MRPR-20 5494 22-28RoHS2/10/2016Pb-Free2/10/2016Pdf IconCoC_RoHS10_MRPR-20-22-28Yes2/10/2016Pdf IconIPC_MRPR-20

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.