Rotary position sensors see wide use in commercial and passenger vehicles as camshaft, crankshaft, pedal, and throttle position sensors. The magnetic sensors also monitor EGR flap valves in diesel exhaust gas recirculation systems. Rotary position sensors made by Littelfuse attach to moving parts. As magnets in the sensors rotate along with the parts, 2-D or 3-D Hall effect sensors output data on angles of rotation as voltages to control modules and black boxes. Our engineers consult with vehicle makers to custom design each sensor while also ensuring every device can withstand harsh operating conditions.
Operational voltage requirement of 5 V dc
Output voltages of 0.5 V dc to 4.5 V dc
Linearity of ± 3 %
Standard mechanical angle start and end points of <79.5° and >187.5°
Standard electrical angle start and end points of 80.5° ± 1° and >185.5° ± 1°
Operate in temperatures ranging from –40 ℃ to +140 ℃
High immunity to magnetic interference
Choice of angular sensing ranges
Choice of clockwise or counterclockwise rotation sensing
Choice of analog or pulse with modulation (PWM) outputs
Choice of connectors and terminals
Rotary Position Resources
Sensing Products Selection Guide
Consult the tables in this guide to find the most appropriate sensing solutions for your applications. Littelfuse makes magnetic and temperature