background-waves

57020-000

Product Status| Activei

57020-000

57020 000 ACTUATOR | Series: 57020
info
AlNiCo-5 magnet packaged into a cylindrical capsule with overall dimensions of 5.10mm diameter x 15.24mm length. Recommended for use with the 59010, 59020, and 59021 Firecracker reed sensors.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105

57020-000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57020-00057020 000 ACTUATORRoHS10/16/2018Pb-Free10/16/2018Pdf IconCoC_RoHS10_57020-000Pdf IconREACH_SVHC Declaration_57020-000Does Not ContainNoPdf IconIPC_57020-000

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.