background-waves

57022-000

Product Status| Activei

57022-000

57022-000 Actuator | Series: 57022
info
AlNiCo-5 magnet packaged into a cylindrical capsule with overall dimensions of 5.80mm diameter x 25.40mm length. Recommended for use with the 59022 Firecracker reed sensor.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105

57022-000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57022-00057022-000 ActuatorRoHS10/17/2018Pb-Free10/17/2018Pdf IconCoC_RoHS10_57022-000Yes10/17/2018Pdf IconIPC_57022-000

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.