background-waves

57030-000

Product Status| Activei

57030-000

57030 000 ACTUATOR | Series: 57030
info
AlNiCo-5 magnet packaged into a cylindrical capsule with overall dimensions of 6.22mm diameter x 38.10mm length. Recommended for use with the 59030 Firecracker reed sensor.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105

57030-000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57030-00057030 000 ACTUATOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.