background-waves

57040-000

Product Status| Activei

57040-000

57040-000 ACTUATOR | Series: 57040
info
Neodymium 35H grade magnet in a cylindrical capsule provided with retaining ribs, with overall dimensions of 10.70mm diameter x 31.00mm length. Recommended for use with the 59040 Firecracker reed sensor.
PropertyValue
Material
NdFeB 35H
Retentivity (Gauss)
11 700
Coercivity (Oersted)
10 800
Operating Temperature Max (°C)
105

57040-000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57040-00057040-000 ACTUATORRoHS3/11/2018Pb-Free3/11/2018Pdf IconCoC_RoHS10_57040-000Pdf IconREACH_SVHC Declaration_57040-000Does Not ContainPdf IconIPC_57040-000

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.