background-waves

57041-000

Product Status| Activei

57041-000

57041-000 ACTUATOR | Series: 57041
info

Littelfuse offers a wide range of magnetic actuators that are packaged in shapes similar to the relative mating sensors. We also offer a limited family of bare magnets with various grades of materials, including ferrite (ceramic), AlNiCo and neodymium iron boron (NdFeB) materials.

PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105
  • Actuator for Cylindrical with Retaining Ribs
  • Overall Dimensions - 10.70 (0.420) x 31.00 (1.220) mm (inch)
  • Material - AlNiCo5
  • Retentivity - 11 000 Gauss
  • Coercivity - 620 Oersted
  • Recommended Operating Temp. -105°C Max.

57041-000 Applications

Highlights Section

  • Designed for mounting on a frame and appropriate for use in high-temperature applications
  • When paired with a 59040 reed sensor, well suited for use in industrial controls, appliances, and IoT proximity sensing applications

57041-000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57041-00057041-000 ACTUATOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.