background-waves

57045-000

Product Status| Activei

57045-000

57045 000 ACTUATOR | Series: 57045
info
AlNiCo-5 magnet in a rectangular package with mounting clips to facilitate easy installation onto printed circuit boards. Overall dimensions of 17.78mm L x 3.30mm W x 4.32mm H. Recommended for use with the 59045 overmolded reed switch.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105

57045-000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57045-00057045 000 ACTUATORRoHS2/19/2019Pb-Free2/19/2019Pdf IconCoC_RoHS10_57045-000Pdf IconREACH197_Declaration_57045-000Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.