background-waves

57050-000

Product Status| Activei

57050-000

57050 000 ACTUATOR | Series: 57050
info
AlNiCo-5 magnet in a rectangular package with mounting clips to facilitate easy installation onto printed circuit boards. Overall dimensions of 22.86mm L x 4.57mm W x 4.57mm H. Recommended for use with the 59050 overmolded reed switch.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105

57050-000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57050-00057050 000 ACTUATOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.