background-waves

57060-000

Product Status| Activei

57060-000

57060 000 ACTUATOR | Series: 57060
info
AlNiCo-5 magnet packaged into a cylindrical, stainless steel threaded barrel capsule with M8 x 1.25 pitch threads and overall length of 36.00mm. Recommended for use with the 59060 stainless steel Threaded Barrel reed sensor.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105

57060-000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57060-00057060 000 ACTUATORPdf IconREACH_SVHC Declaration (Contain)_57060-000Contains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.