background-waves

57065-000

Product Status| Activei

57065-000

57065 000 ACTUATOR | Series: 57065
info
AlNiCo-5 magnet packaged into a cylindrical, threaded barrel capsule with 5/16" x 24 pitch threads and overall length of 38.10mm. Recommended for use with the 59065 Threaded Barrel reed sensor.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105

57065-000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57065-00057065 000 ACTUATORRoHS9/11/2017Pb-Free9/11/2017Yes9/11/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.