background-waves

57075-000

Product Status| Activei

57075-000

1057075000 ACTUATOR | Series: 57075
info
Ceramic-2 magnet packaged into a heavy duty, cylindrical, stainless steel threaded barrel capsule with M12 x 1.00 pitch threads and overall length of 46.00mm. Recommended for use with the 59075 heavy duty, stainless steel Threaded Barrel reed sensor.
PropertyValue
Material
Ceramic-2
Retentivity (Gauss)
2 900
Coercivity (Oersted)
2400
Operating Temperature Max (°C)
105

57075-000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57075-0001057075000 ACTUATORRoHS2/20/2019Pb-Free2/20/2019Yes2/20/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.