background-waves

57125-000

Product Status| Activei

57125-000

57125 000 ACTUATOR | Series: 57125
info
AlNiCo-5 magnet in a rectangular Flange/Flat Pack package with overall dimensions of 28.57mm L x 19.05mm W x 6.35mm H. Recommended for use with the 59125 Flange/Flat Pack reed sensor.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105

57125-000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57125-00057125 000 ACTUATORRoHS11/21/2017Pb-Free11/21/2017Pdf IconCoC_RoHS10_57125-000Pdf IconREACH_SVHC Declaration_57125-000Does Not ContainYes11/21/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.