background-waves

57135-000

Product Status| Activei

57135-000

57135 000 ACTUATOR | Series: 57135
info
AlNiCo-5 magnet in a rectangular Flange/Flat Pack package with overall dimensions of 28.57mm L x 19.05mm W x 6.35mm H. Recommended for use with the 59135 Flange/Flat Pack reed sensor.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
12 800
Coercivity (Oersted)
640
Operating Temperature Max (°C)
150

57135-000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57135-00057135 000 ACTUATORRoHS7/4/2016Pb-Free7/4/2016Pdf IconCoC_RoHS10_57135-000Pdf IconREACH_SVHC Declaration_57135-000Does Not ContainNoPdf IconIPC_57135-000

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.