background-waves

57140-000

Product Status| Activei

57140-000

57140 000 ACTUATOR | Series: 57140
info
AlNiCo-5 magnet in a rectangular Flange/Flat Pack package with overall dimensions of 23.00mm L x 14.00mm W x 6.00mm H. Recommended for use with the 59140 and 59141 Flange/Flat Pack reed sensors.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105

57140-000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57140-00057140 000 ACTUATORRoHS4/22/2014Pb-Free4/22/2014Pdf IconCoC_RoHS10_57140-000Pdf IconREACH_SVHC Declaration_57140-000Does Not ContainNoPdf IconIPC_57140-000

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.