background-waves

Series: 57143

57143 Flange Mount Actuator
Product Status| Activei
info
AlNiCo-5 magnet in a rectangular Flange/Flat Pack package with overall dimensions of 23.00mm L x 14.00mm W x 6.00mm H. Recommended for use with the 59143 Flange/Flat Pack reed sensors.
  • White Actuator for Mini Flange Mount Sensor
  • Dimension: 23 x 14 x 6 mm
  • Material: MaAlNiCo-5

57143 Parts

FiltersFilters

57143 Applications

Highlights Section

  • Heat Pumps - keeping heat pumps operating at peak efficiency ensures the comfort of building occupants and saves money.

Series: 57143 Resources