background-waves

57143-000

Product Status| Activei

57143-000

57143 000 ACTUATOR | Series: 57143
info
AlNiCo-5 magnet in a rectangular Flange/Flat Pack package with overall dimensions of 23.00mm L x 14.00mm W x 6.00mm H. Recommended for use with the 59143 Flange/Flat Pack reed sensors.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105
  • White Actuator for Mini Flange Mount Sensor
  • Dimension: 23 x 14 x 6 mm
  • Material: MaAlNiCo-5

57143-000 Applications

Highlights Section

  • Heat Pumps - keeping heat pumps operating at peak efficiency ensures the comfort of building occupants and saves money.

57143-000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57143-00057143 000 ACTUATOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.