background-waves

57150-000

Product Status| Activei

57150-000

57150 000 ACTUATOR | Series: 57150
info
AlNiCo-5 magnet in a rectangular Flange/Flat Pack package with overall dimensions of 28.57mm L x 19.05mm W x 6.35mm H. Recommended for use with the 59145 and 59150 Flange/Flat Pack reed sensors.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105

57150-000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57150-00057150 000 ACTUATORRoHS4/4/2018Pb-Free4/4/2018Pdf IconCoC_RoHS10_57150-000Pdf IconREACH_SVHC Declaration_57150-000Does Not ContainYes4/4/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.