background-waves

Series: 57155

57155 Flange Mount Actuator
Product Status| Activei
info
NdFeB 35H magnet in a rectangular Flange/Flat Pack package with overall dimensions of 12.70mm L x 9.00mm W x 3.00mm H. Recommended for use with the 59155 and 59156 Flange/Flat Pack reed sensors.
  • Actuator for Subminiature Flange Mount Sensor
  • Dimensions: 12.7 x 9 x 3 mm
  • Material: NdFeB 35H

57155 Parts

FiltersFilters

57155 Applications

Highlights Section

  • Heat Pumps - keeping heat pumps operating at peak efficiency ensures the comfort of building occupants and saves money.

Series: 57155 Resources