background-waves

57155-000

Product Status| Activei

57155-000

57155 000 ACTUATOR | Series: 57155
info
NdFeB 35H magnet in a rectangular Flange/Flat Pack package with overall dimensions of 12.70mm L x 9.00mm W x 3.00mm H. Recommended for use with the 59155 and 59156 Flange/Flat Pack reed sensors.
PropertyValue
Material
NdFeB 35H
Retentivity (Gauss)
11 700
Coercivity (Oersted)
10 800
Operating Temperature Max (°C)
105
  • Actuator for Subminiature Flange Mount Sensor
  • Dimensions: 12.7 x 9 x 3 mm
  • Material: NdFeB 35H

57155-000 Applications

Highlights Section

  • Heat Pumps - keeping heat pumps operating at peak efficiency ensures the comfort of building occupants and saves money.

57155-000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57155-00057155 000 ACTUATOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.