background-waves

H-33

H-33 MAGNETIZED | Series: H 33
info
General purpose AlNiCo-5 rectangular actuator magnet with overall dimensions of 19.10mm L x 3.20mm W x 3.20mm H. Recommended for use with the Flange/Flat Pack reed sensor family.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
10 900
Coercivity (Oersted)
620
Operating Temperature Max (°C)
450

H-33 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
H-33-MAGNETH-33 MAGNETIZEDRoHS2/27/2019Pb-Free2/27/2019Pdf IconCoC_RoHS10_H-33-MAGNETPdf IconREACH219_Declaration_H-33-MAGNETDoes Not ContainYes2/27/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.