background-waves

H-34

MAGNET H-34 250-70-211 | Series: H 34
info
General purpose AlNiCo-5 rectangular actuator magnet with overall dimensions of 25.40mm L x 6.35mm W x 6.35mm H. Recommended for use with the Flange/Flat Pack reed sensor family.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
10 900
Coercivity (Oersted)
620
Operating Temperature Max (°C)
450

H-34 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
H-34-MAGNETMAGNET H-34 250-70-211RoHS5/25/2017Pb-Free5/25/2017Pdf IconCoC_RoHS10_H-34-MAGNETPdf IconREACH_SVHC Declaration_H-34-MAGNETDoes Not ContainYes5/25/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.