background-waves

H-36

H-36 MAGNET MAGNETIZED | Series: H 36
info
General purpose AlNiCo-5 cylindrical actuator magnet with overall dimensions 4.60mm diameter x 25.40mm length. Recommended for use with the Flange/Flat Pack and Firecracker reed sensor families.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
12 800
Coercivity (Oersted)
640
Operating Temperature Max (°C)
450

H-36 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
H-36-MAGNETH-36 MAGNET MAGNETIZEDRoHS6/13/2017Pb-Free6/13/2017Pdf IconCoC_RoHS10_H-36-MAGNETYes6/13/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.