background-waves

55075-00

Product Status| Activei

55075-00

55075 0003D HALL G SENSOR | Series: 55075
info
Arobust, stainless steel threaded barrel Hall effect sensor with an M12 x 1mm pitch thread, 46mm (1.810") long, primarily used for geartooth sensing. Protected against severe and automotive environments.Capable of switching up to 27Vdc and 20mA. Availableas 3-wire(voltage output) version with a range of sensitivity, cable length and connector options. Ideally suited for wheel, transmission and camshaft speed sensing, geartooth sensors, rotary encoders, industrial, commercial and automotive applications.
PropertyValue
Operating Supply Voltage (V DC)
4.75 to 25.2
Output High
VDD-2
Output Low
0.6V @ 20 mA
Operating Temperature
-40° to 85°C
Output Type
Digital
  • Rotary position gear tooth sensor
  • Stainless steel M12 threaded barrel
  • Electronic protection against severe and automotive environments
  • Self-adjusting magnetic range
  • Three-wire (voltage output) sensor
  • Integral EMC protection (consult Littelfuse)
  • Integral short-circuit/reverse voltage protection
  • Available with a selection of cable length and connector options
  • Long life, up to 20 billion operations
  • High-speed operation
  • No chopper delay
  • Unaffected by harsh environments
  • Rotary orientation not critical
  • On-chip 10-bit A/D converter

55075-00 Applications

Highlights Section

  • Gear tooth sensors
  • Camshaft sensors
  • Linear and rotary encoders

55075-00 Resources

Showing 1 to 5 of 19 Total Results  |  View
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55075-00-01-C55075 0001C HALL G SENSOR
55075-00-01-D55075 0001D HALL G SENSOR
55075-00-01-E55075 0001E HALL G SENSOR
55075-00-02-A55075 0002A HALL G SENSOR
55075-00-02-C55075 0002C HALL G SENSOR
  • /
  • 3.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.